How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AE2: | 0.63 |
| AA: | 14 | LL: | 4.25 in |
| LQ: | 6.45 in | BE: | 0.38 in |
| D: | 4.5 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| BF: | 0.41 | AB: | 6.38 |
| G: | 3.26 | AG: | 8.5 |
| AF: | 0.38 | I: | 6.1 in |
| T: | 1.875 | BD: | 5.88 |
| V: | 2.75 in | AK: | 4.5 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.38 |
| Assembly: | YF-2 | Series Code: | OE |
| Model Code: | 42YF | Output Diameter (in): | 1.875 in |
| Ratio Range: | 40:1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 4.2 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output RPM: | 43.8 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Bore Code: | 30 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

