How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 8.5 |
| BF: | 0.41 | AA: | 14 |
| V: | 2.75 in | I: | 6.1 in |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| BD: | 5.88 | P: | 3.69 in |
| AF: | 0.38 | T: | 1.875 |
| AB: | 6.38 | AK: | 4.5 |
| LL: | 4.25 in | BE: | 0.38 in |
| AJ: | 5.88 | D: | 4.5 |
| LQ: | 6.45 in | AE2: | 0.63 |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Output Diameter (in): | 1.875 in | Ratio Range: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio: | 40:1 | Input Bore (C Face): | 0.875 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 4.2 |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Bore Code: | 30 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 42YF | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

