How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BD: | 5.88 |
| LQ: | 6.45 in | BE: | 0.38 in |
| AA: | 14 | AG: | 8.5 |
| T: | 1.875 | D: | 4.5 |
| AJ: | 5.88 | AK: | 4.5 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| V: | 2.75 in | AB: | 6.38 |
| AE2: | 0.63 | AF: | 0.38 |
| H: | 0.53 in | I: | 6.1 in |
| LL: | 4.25 in | G: | 3.26 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Bore Code: | 30 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.39 | Ratio Range: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.875 in | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Model Code: | 42YF | Reducer: | Worm - Right Angle |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Ratio: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

