How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.38 |
| AA: | 14 | G: | 3.26 |
| AJ: | 5.88 | LQ: | 6.45 in |
| AK: | 4.5 | P: | 3.69 in |
| I: | 6.1 in | BE: | 0.38 in |
| AE2: | 0.63 | BD: | 5.88 |
| BF: | 0.41 | T: | 1.875 |
| LL: | 4.25 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| D: | 4.5 | V: | 2.75 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 3.39 |
| Bore Code: | 30 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Ratio: | 50:1 |
| Service Factor: | 1 | Model Code: | 42YF |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Output Diameter (in): | 1.875 in | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 0.875 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

