How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.41 |
| BE: | 0.38 in | AF: | 0.38 |
| T: | 1.875 | LQ: | 6.45 in |
| AK: | 4.5 | AA: | 14 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | LL: | 4.25 in |
| AJ: | 5.88 | P: | 3.69 in |
| AB: | 6.38 | BD: | 5.88 |
| AG: | 8.5 | I: | 6.1 in |
| D: | 4.5 | AE2: | 0.63 |
Technical Specifications
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Diameter (in): | 1.875 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Output RPM: | 35 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 3.39 |
| Bore Code: | 30 | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Series Code: | OE |
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

