How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | LL: | 4.25 in |
| LQ: | 6.45 in | P: | 3.69 in |
| BF: | 0.41 | BD: | 5.88 |
| AF: | 0.38 | D: | 4.5 |
| AA: | 14 | V: | 2.75 in |
| AE2: | 0.63 | AB: | 6.38 |
| AG: | 8.5 | AJ: | 5.88 |
| G: | 3.26 | BE: | 0.38 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | AK: | 4.5 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Bore Code: | 30 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.875 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.7 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output RPM: | 29.2 | Assembly: | YF-2 |
| Input Bore (C Face): | 0.875 | Ratio Range: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Ratio: | 60:1 |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Model Code: | 42YF |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

