How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | Center Distance (in): | 4.25 in |
| AJ: | 5.88 | AG: | 8.5 |
| I: | 6.1 in | LL: | 4.25 in |
| BD: | 5.88 | BF: | 0.41 |
| G: | 3.26 | AF: | 0.38 |
| AA: | 14 | AB: | 6.38 |
| V: | 2.75 in | AE2: | 0.63 |
| D: | 4.5 | T: | 1.875 |
| AK: | 4.5 | BE: | 0.38 in |
| P: | 3.69 in | H: | 0.53 in |
Technical Specifications
| Model Code: | 42YF | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 29.2 |
| Output Diameter (in): | 1.875 in | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Bore Code: | 30 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 2.7 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Ratio Range: | 60:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

