How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AF: | 0.38 |
| AA: | 14 | I: | 6.1 in |
| G: | 3.26 | P: | 3.69 in |
| AK: | 4.5 | AE2: | 0.63 |
| BF: | 0.41 | AB: | 6.38 |
| D: | 4.5 | H: | 0.53 in |
| LL: | 4.25 in | BD: | 5.88 |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| LQ: | 6.45 in | AG: | 8.5 |
| V: | 2.75 in | T: | 1.875 |
Technical Specifications
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 30 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 42YF |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Assembly: | YF-2 | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.875 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.7 |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Series Code: | OE |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

