How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | BF: | 0.41 |
| D: | 4.5 | G: | 3.26 |
| AK: | 4.5 | AJ: | 5.88 |
| LQ: | 6.45 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | V: | 2.75 in |
| P: | 3.69 in | AG: | 8.5 |
| T: | 1.875 | AF: | 0.38 |
| AE2: | 0.63 | AA: | 14 |
| BD: | 5.88 | BE: | 0.38 in |
| AB: | 6.38 | I: | 6.1 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Model Code: | 42YF | Assembly: | YF-2 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 14.1 | Output Diameter (in): | 1.875 in |
| Input RPM: | 1,750 | Series Code: | OE |
| Shaft Seal Material: | Viton | Bore Code: | 30 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

