How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AA: | 14 |
| T: | 1.875 | BE: | 0.38 in |
| AB: | 6.38 | H: | 0.53 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | D: | 4.5 |
| G: | 3.26 | BF: | 0.41 |
| I: | 6.1 in | AE2: | 0.63 |
| BD: | 5.88 | AK: | 4.5 |
| LQ: | 6.45 in | P: | 3.69 in |
| AJ: | 5.88 | V: | 2.75 in |
Technical Specifications
| Model Code: | 42YF | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140TC | Bore Code: | 30 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.875 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 1.79 | Service Factor: | 1 |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

