How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AF: | 0.38 |
| BD: | 5.88 | H: | 0.53 in |
| AJ: | 5.88 | V: | 2.75 in |
| AB: | 6.38 | AE2: | 0.63 |
| AA: | 14 | P: | 3.69 in |
| BF: | 0.41 | T: | 1.875 |
| AG: | 8.5 | D: | 4.5 |
| AK: | 4.5 | G: | 3.26 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| BE: | 0.38 in | LQ: | 6.45 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.38 |
| Ratio: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 1.79 | Bore Code: | 30 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Assembly: | YF-2 | Output Diameter (in): | 1.875 in |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output RPM: | 21.9 | Model Code: | 42YF |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

