How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | V: | 2.75 in |
| BD: | 9 | AB: | 6.38 |
| BE1: | 0.5 in | G: | 3.26 |
| P: | 3.69 in | AK: | 8.5 |
| T: | 1.875 | BF: | 0.53 |
| LQ1: | 7.21 in | H: | 0.53 in |
| LL: | 4.25 in | I: | 6.1 in |
| D: | 4.5 | AF: | 0.38 |
| AG: | 8.5 | AE2: | 0.63 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 30 |
| Model Code: | 42YF | Service Factor: | 1 |
| Assembly: | YF-2 | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 1.2 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Output Diameter (in): | 1.875 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Ratio: | 100:1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

