How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | BF: | 0.53 |
| AA: | 14 | P: | 3.69 in |
| AG: | 8.5 | I: | 6.1 in |
| AK: | 8.5 | T: | 1.875 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | H: | 0.53 in |
| D: | 4.5 | AF: | 0.38 |
| BE1: | 0.5 in | BD: | 9 |
| AE2: | 0.63 | LQ1: | 7.21 in |
| LL: | 4.25 in | G: | 3.26 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.875 in |
| Ratio Range: | 100:1 to 250:1 | Output Key: | 1/2 X 3.38 |
| Model Code: | 42YF | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 1.2 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 30 |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output RPM: | 17.5 | Series Code: | OE |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Ratio: | 100:1 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

