How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | T: | 1.875 |
| LL: | 4.25 in | AK: | 8.5 |
| BD: | 9 | G: | 3.26 |
| AG: | 8.5 | LQ1: | 7.21 in |
| AE2: | 0.63 | I: | 6.1 in |
| BF: | 0.53 | AF: | 0.38 |
| AA: | 14 | BE1: | 0.5 in |
| P: | 3.69 in | AJ: | 7.25 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | H: | 0.53 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 9.3 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Assembly: | YF-2 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.875 in | Motor Frame Size: | 180TC |
| Output RPM: | 117 | Ratio: | 15:1 |
| Bore Code: | 30 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

