How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
| BD: | 9 | LL: | 4.25 in |
| AG: | 8.5 | BE1: | 0.5 in |
| AJ: | 7.25 | AB: | 6.38 |
| AE2: | 0.63 | P: | 3.69 in |
| BF: | 0.53 | I: | 6.1 in |
| V: | 2.75 in | AK: | 8.5 |
| LQ1: | 7.21 in | G: | 3.26 |
| D: | 4.5 | T: | 1.875 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Ratio Range: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Model Code: | 42YF | Bore Code: | 30 |
| Output Diameter (in): | 1.875 in | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 9.3 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 117 |
| Center Distance (in): | 4.25 | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

