How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | G: | 3.26 |
| BF: | 0.53 | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| AE2: | 0.63 | AA: | 14 |
| LQ1: | 7.21 in | T: | 1.875 |
| P: | 3.69 in | V: | 2.75 in |
| AJ: | 7.25 | AK: | 8.5 |
| I: | 6.1 in | LL: | 4.25 in |
| D: | 4.5 | AB: | 6.38 |
| H: | 0.53 in | AF: | 0.38 |
Technical Specifications
| Output RPM: | 87.5 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Product Type: | Right Angle |
| Ratio: | 20:1 | Output Diameter (in): | 1.875 in |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 7.59 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Ratio Range: | 20:1 | Input Bore (C Face): | 1.125 |
| Model Code: | 42YF | Input Style: | C-Face Quill |
| Bore Code: | 30 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

