How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AK: | 8.5 |
| AE2: | 0.63 | AA: | 14 |
| P: | 3.69 in | BF: | 0.53 |
| LQ1: | 7.21 in | AB: | 6.38 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | BE1: | 0.5 in |
| AF: | 0.38 | T: | 1.875 |
| AJ: | 7.25 | G: | 3.26 |
| BD: | 9 | AG: | 8.5 |
| V: | 2.75 in | H: | 0.53 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Service Factor: | 1 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | 42YF |
| Shaft Seal Material: | Viton | Bore Code: | 30 |
| Output Diameter (in): | 1.875 in | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 6.24 |
| Ratio Range: | 25:1 | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

