How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | H: | 0.53 in |
| T: | 1.875 | LL: | 4.25 in |
| D: | 4.5 | BF: | 0.53 |
| V: | 2.75 in | LQ1: | 7.21 in |
| AG: | 8.5 | AJ: | 7.25 |
| G: | 3.26 | I: | 6.1 in |
| AB: | 6.38 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| AE2: | 0.63 | AF: | 0.38 |
| BE1: | 0.5 in | AA: | 14 |
Technical Specifications
| Series Code: | OE | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Model Code: | 42YF |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output RPM: | 70 |
| Output Diameter (in): | 1.875 in | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Bore Code: | 30 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 25:1 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 6.24 | Output Shaft Assembly Code: | 2 |
| Ratio: | 25:1 | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

