How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AG: | 8.5 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| BD: | 9 | AA: | 14 |
| G: | 3.26 | AE2: | 0.63 |
| I: | 6.1 in | V: | 2.75 in |
| H: | 0.53 in | LL: | 4.25 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AB: | 6.38 | AJ: | 7.25 |
| D: | 4.5 | AK: | 8.5 |
| T: | 1.875 | LQ1: | 7.21 in |
Technical Specifications
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 6.24 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 30 |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Motor Frame Size: | 180TC | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | 42YF | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Output Diameter (in): | 1.875 in |
| Ratio: | 25:1 | Series Code: | OE |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

