How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AE2: | 0.63 |
| AG: | 8.5 | LQ1: | 7.21 in |
| AJ: | 7.25 | AK: | 8.5 |
| AA: | 14 | I: | 6.1 in |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| BF: | 0.53 | G: | 3.26 |
| AB: | 6.38 | D: | 4.5 |
| T: | 1.875 | AF: | 0.38 |
| LL: | 4.25 in | BE1: | 0.5 in |
| BD: | 9 | P: | 3.69 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 6.24 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Ratio: | 25:1 |
| Assembly: | YF-2 | Input Bore (C Face): | 1.125 |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Bore Code: | 30 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Diameter (in): | 1.875 in | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

