How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | I: | 6.1 in |
| BD: | 9 | AG: | 8.5 |
| T: | 1.875 | LQ1: | 7.21 in |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | AF: | 0.38 |
| AJ: | 7.25 | D: | 4.5 |
| BF: | 0.53 | H: | 0.53 in |
| AK: | 8.5 | AA: | 14 |
| G: | 3.26 | LL: | 4.25 in |
| AB: | 6.38 | P: | 3.69 in |
Technical Specifications
| Output Diameter (in): | 1.875 in | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Model Code: | 42YF | Input HP @ 1750 RPM: | 5.23 |
| Output Shaft: | Hollow Bore | Bore Code: | 30 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Series Code: | OE | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Ratio: | 30:1 |
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

