How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | I: | 6.1 in |
| AK: | 8.5 | AJ: | 7.25 |
| BD: | 9 | G: | 3.26 |
| AB: | 6.38 | AE2: | 0.63 |
| T: | 1.875 | D: | 4.5 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| AF: | 0.38 | AA: | 14 |
| LL: | 4.25 in | BE1: | 0.5 in |
| LQ1: | 7.21 in | AG: | 8.5 |
| P: | 3.69 in | H: | 0.53 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.875 in | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Model Code: | 42YF |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Bore Code: | 30 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.2 | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

