How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | T: | 1.875 |
| I: | 6.1 in | AJ: | 7.25 |
| AK: | 8.5 | H: | 0.53 in |
| AF: | 0.38 | LL: | 4.25 in |
| LQ1: | 7.21 in | AE2: | 0.63 |
| BF: | 0.53 | P: | 3.69 in |
| G: | 3.26 | BE1: | 0.5 in |
| BD: | 9 | D: | 4.5 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AG: | 8.5 | AA: | 14 |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 40:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.875 in | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 30 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Output RPM: | 43.8 |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Gear Type: | Worm | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Model Code: | 42YF | Series Code: | OE |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

