How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | I: | 6.1 in |
| BF: | 0.53 | AJ: | 7.25 |
| T: | 1.875 | AE2: | 0.63 |
| BD: | 9 | LQ1: | 7.21 in |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| V: | 2.75 in | AF: | 0.38 |
| P: | 3.69 in | AG: | 8.5 |
| AA: | 14 | H: | 0.53 in |
| BE1: | 0.5 in | D: | 4.5 |
| AB: | 6.38 | AK: | 8.5 |
Technical Specifications
| Input Style: | C-Face Quill | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Bore Code: | 30 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Assembly: | YF-2 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Model Code: | 42YF |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Output RPM: | 339 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 15.5 | Output Diameter (in): | 1.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

