How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| AF: | 0.38 | BE1: | 0.5 in |
| AG: | 8.5 | AA: | 14 |
| BD: | 9 | G: | 3.26 |
| AK: | 8.5 | BF: | 0.53 |
| T: | 1.875 | D: | 4.5 |
| LL: | 4.25 in | P: | 3.69 in |
| AJ: | 7.25 | LQ1: | 7.21 in |
| H: | 0.53 in | AB: | 6.38 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Bore Code: | 30 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 15.5 | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | 42YF |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output RPM: | 339 |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Ratio: | 5:1 | Output Diameter (in): | 1.875 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

