How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | I: | 6.1 in |
| AE2: | 0.63 | G: | 3.26 |
| T: | 1.875 | BF: | 0.53 |
| AG: | 8.5 | D: | 4.5 |
| H: | 0.53 in | AJ: | 7.25 |
| AK: | 8.5 | AA: | 14 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | P: | 3.69 in |
| LQ1: | 7.21 in | AB: | 6.38 |
| BD: | 9 | BE1: | 0.5 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Bore Code: | 30 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 15.5 |
| Output Diameter (in): | 1.875 in | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series Code: | OE |
| Model Code: | 42YF | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Output RPM: | 339 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

