How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | D: | 4.5 |
| AJ: | 7.25 | LQ1: | 7.21 in |
| BD: | 9 | AA: | 14 |
| AE2: | 0.63 | BE1: | 0.5 in |
| AF: | 0.38 | G: | 3.26 |
| P: | 3.69 in | T: | 1.875 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AG: | 8.5 | AB: | 6.38 |
| BF: | 0.53 | AK: | 8.5 |
| LL: | 4.25 in | H: | 0.53 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.39 | Service Factor: | 1 |
| Model Code: | 42YF | Output Key: | 1/2 X 3.38 |
| Assembly: | YF-2 | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 30 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

