How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | G: | 3.26 |
| P: | 3.69 in | AF: | 0.38 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | AE2: | 0.63 |
| LQ1: | 7.21 in | T: | 1.875 |
| BF: | 0.53 | BE1: | 0.5 in |
| AG: | 8.5 | AJ: | 7.25 |
| AB: | 6.38 | I: | 6.1 in |
| D: | 4.5 | H: | 0.53 in |
| AA: | 14 | BD: | 9 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Output RPM: | 35 |
| Output Diameter (in): | 1.875 in | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.39 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Model Code: | 42YF |
| No. of Gear Reductions: | Single | Bore Code: | 30 |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

