How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | H: | 0.53 in |
| BD: | 9 | AB: | 6.38 |
| BF: | 0.53 | I: | 6.1 in |
| AF: | 0.38 | AA: | 14 |
| T: | 1.875 | LQ1: | 7.21 in |
| P: | 3.69 in | V: | 2.75 in |
| AG: | 8.5 | BE1: | 0.5 in |
| G: | 3.26 | AJ: | 7.25 |
| AK: | 8.5 | D: | 4.5 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Input Style: | C-Face Quill | Output RPM: | 29.2 |
| Output Diameter (in): | 1.875 in | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Model Code: | 42YF |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Bore Code: | 30 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 2.7 |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

