How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | BE1: | 0.5 in |
| AK: | 8.5 | T: | 1.875 |
| LL: | 4.25 in | AJ: | 7.25 |
| BF: | 0.53 | AA: | 14 |
| D: | 4.5 | P: | 3.69 in |
| LQ1: | 7.21 in | BD: | 9 |
| H: | 0.53 in | AF: | 0.38 |
| AB: | 6.38 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| AG: | 8.5 | AE2: | 0.63 |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1.875 in |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Model Code: | 42YF |
| Input HP @ 1750 RPM: | 2.7 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Bore Code: | 30 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

