How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | T: | 1.875 |
| AA: | 14 | BF: | 0.53 |
| LL: | 4.25 in | BD: | 9 |
| AG: | 8.5 | BE1: | 0.5 in |
| AB: | 6.38 | V: | 2.75 in |
| AF: | 0.38 | AK: | 8.5 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AE2: | 0.63 |
| P: | 3.69 in | D: | 4.5 |
| H: | 0.53 in | G: | 3.26 |
Technical Specifications
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 14.1 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Bore Code: | 30 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Series Code: | OE | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Ratio: | 7.5:1 |
| Output Diameter (in): | 1.875 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Output RPM: | 233 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

