How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | I: | 6.1 in |
| BE1: | 0.5 in | AA: | 14 |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| BD: | 9 | V: | 2.75 in |
| D: | 4.5 | AG: | 8.5 |
| AB: | 6.38 | G: | 3.26 |
| T: | 1.875 | H: | 0.53 in |
| P: | 3.69 in | AJ: | 7.25 |
| AE2: | 0.63 | AK: | 8.5 |
| LQ1: | 7.21 in | AF: | 0.38 |
Technical Specifications
| Series Code: | OE | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Model Code: | 42YF | Output Key: | 1/2 X 3.38 |
| Bore Code: | 30 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Ratio: | 80:1 |
| Output Diameter (in): | 1.875 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.79 |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

