How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AK: | 8.5 |
| D: | 4.5 | P: | 3.69 in |
| AG: | 8.5 | V: | 2.75 in |
| LL: | 4.25 in | AB: | 6.38 |
| T: | 1.875 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | I: | 6.1 in |
| AF: | 0.38 | AJ: | 7.25 |
| LQ1: | 7.21 in | G: | 3.26 |
| AE2: | 0.63 | H: | 0.53 in |
| BE1: | 0.5 in | BD: | 9 |
Technical Specifications
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series Code: | OE | Ratio Range: | 80:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Bore Code: | 30 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.875 in | Ratio: | 80:1 |
| Output RPM: | 21.9 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Model Code: | 42YF |
| Input Keyway (C Face): | 1/4 X 1/8 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 1.79 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

