How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | T: | 1.875 |
| P: | 3.69 in | H: | 0.53 in |
| D: | 4.5 | BF: | 0.53 |
| LQ1: | 7.21 in | AG: | 8.5 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| BD: | 9 | I: | 6.1 in |
| AE2: | 0.63 | V: | 2.75 in |
| AJ: | 7.25 | AB: | 6.38 |
| AF: | 0.38 | AK: | 8.5 |
| BE1: | 0.5 in | G: | 3.26 |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Output RPM: | 175 | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Bore Code: | 30 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 12.9 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Assembly: | YF-2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Diameter (in): | 1.875 in | Series Code: | OE |
| Ratio: | 10:1 | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

