How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LL: | 4.25 in |
| T: | 1.875 | BD: | 9 |
| P: | 3.69 in | AG: | 8.5 |
| AK: | 8.5 | AB: | 6.38 |
| G: | 3.26 | D: | 4.5 |
| I: | 6.1 in | AA: | 14 |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| BF: | 0.53 | LQ1: | 7.21 in |
| V: | 2.75 in | H: | 0.53 in |
| AE2: | 0.63 | AF: | 0.38 |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 30 |
| Input HP @ 1750 RPM: | 12.9 | Ratio: | 10:1 |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Output Diameter (in): | 1.875 in | Product Type: | Right Angle |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Gear Type: | Worm | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

