How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | I: | 6.1 in |
| AK: | 8.5 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | BD: | 9 |
| AJ: | 7.25 | H: | 0.53 in |
| AF: | 0.38 | AG: | 8.5 |
| BE1: | 0.5 in | T: | 1.875 |
| AA: | 14 | AB: | 6.38 |
| AE2: | 0.63 | G: | 3.26 |
| LQ1: | 7.21 in | D: | 4.5 |
| BF: | 0.53 | LL: | 4.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | 42YF |
| Assembly: | YF-2 | Motor Frame Size: | 210TC |
| Ratio: | 100:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.875 in |
| Input HP @ 1750 RPM: | 1.2 | Ratio Range: | 100:1 to 250:1 |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Bore Code: | 30 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Output RPM: | 17.5 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

