How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AE2: | 0.63 |
| T: | 1.875 | AG: | 8.5 |
| BD: | 9 | LL: | 4.25 in |
| G: | 3.26 | H: | 0.53 in |
| AB: | 6.38 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
| AJ: | 7.25 | BF: | 0.53 |
| P: | 3.69 in | AK: | 8.5 |
| LQ1: | 7.21 in | I: | 6.1 in |
| BE1: | 0.5 in | AF: | 0.38 |
Technical Specifications
| Output Diameter (in): | 1.875 in | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Ratio: | 100:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Model Code: | 42YF |
| Service Factor: | 1 | Bore Code: | 30 |
| Input HP @ 1750 RPM: | 1.2 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Ratio Range: | 100:1 to 250:1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

