How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AJ: | 7.25 |
| AB: | 6.38 | T: | 1.875 |
| Center Distance (in): | 4.25 in | AA: | 14 |
| AE2: | 0.63 | LQ1: | 7.21 in |
| BD: | 9 | V: | 2.75 in |
| BE1: | 0.5 in | D: | 4.5 |
| H: | 0.53 in | AF: | 0.38 |
| AK: | 8.5 | I: | 6.1 in |
| P: | 3.69 in | LL: | 4.25 in |
| AG: | 8.5 | G: | 3.26 |
Technical Specifications
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Input Bore (C Face): | 1.375 | Output Diameter (in): | 1.875 in |
| Model Code: | 42YF | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Bore Code: | 30 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Series Code: | OE | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 7.59 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

