How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | I: | 6.1 in |
| D: | 4.5 | AB: | 6.38 |
| AA: | 14 | AG: | 8.5 |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | BF: | 0.53 |
| LL: | 4.25 in | AF: | 0.38 |
| H: | 0.53 in | AJ: | 7.25 |
| G: | 3.26 | LQ1: | 7.21 in |
| V: | 2.75 in | BD: | 9 |
| BE1: | 0.5 in | AE2: | 0.63 |
Technical Specifications
| Bore Code: | 30 | Output Key: | 1/2 X 3.38 |
| Model Code: | 42YF | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 7.59 | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.875 in |
| Output RPM: | 87.5 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

