How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AJ: | 7.25 |
| AA: | 14 | BD: | 9 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | G: | 3.26 |
| AE2: | 0.63 | BE1: | 0.5 in |
| H: | 0.53 in | AG: | 8.5 |
| AB: | 6.38 | T: | 1.875 |
| AK: | 8.5 | D: | 4.5 |
| LQ1: | 7.21 in | V: | 2.75 in |
| I: | 6.1 in | LL: | 4.25 in |
Technical Specifications
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Diameter (in): | 1.875 in |
| Input HP @ 1750 RPM: | 6.24 | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Key: | 1/2 X 3.38 | Assembly: | YF-2 |
| Input Bore (C Face): | 1.375 | Bore Code: | 30 |
| Model Code: | 42YF | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output RPM: | 70 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

