How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AA: | 14 |
| AG: | 8.5 | D: | 4.5 |
| LL: | 4.25 in | AK: | 8.5 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| V: | 2.75 in | LQ1: | 7.21 in |
| AB: | 6.38 | AJ: | 7.25 |
| H: | 0.53 in | T: | 1.875 |
| BD: | 9 | G: | 3.26 |
| P: | 3.69 in | BF: | 0.53 |
| BE1: | 0.5 in | AE2: | 0.63 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Model Code: | 42YF |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Bore Code: | 30 | Output RPM: | 58.3 |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio Range: | 30:1 | Assembly: | YF-2 |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 5.23 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

