How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | LL: | 4.25 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| BF: | 0.53 | AB: | 6.38 |
| AJ: | 7.25 | AK: | 8.5 |
| V: | 2.75 in | G: | 3.26 |
| BD: | 9 | H: | 0.53 in |
| LQ1: | 7.21 in | AG: | 8.5 |
| AE2: | 0.63 | D: | 4.5 |
| BE1: | 0.5 in | AA: | 14 |
| T: | 1.875 | AF: | 0.38 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 5/16 X 5/32 |
| Bore Code: | 30 | Ratio Range: | 30:1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.23 |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 2 | Model Code: | 42YF |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.875 in |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Ratio: | 30:1 | Motor Frame Size: | 210TC |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

