How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | T: | 1.875 |
| AB: | 6.38 | AK: | 8.5 |
| G: | 3.26 | V: | 2.75 in |
| AE2: | 0.63 | D: | 4.5 |
| AG: | 8.5 | BE1: | 0.5 in |
| LQ1: | 7.21 in | AA: | 14 |
| I: | 6.1 in | P: | 3.69 in |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| BF: | 0.53 | H: | 0.53 in |
| AJ: | 7.25 | BD: | 9 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 30 | Input HP @ 1750 RPM: | 5.23 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Ratio: | 30:1 | Gear Type: | Worm |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Model Code: | 42YF |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 30:1 | Output Diameter (in): | 1.875 in |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

