How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | D: | 4.5 |
| AE2: | 0.63 | LQ1: | 7.21 in |
| P: | 3.69 in | BD: | 9 |
| BF: | 0.53 | AF: | 0.38 |
| LL: | 4.25 in | AA: | 14 |
| G: | 3.26 | BE1: | 0.5 in |
| AB: | 6.38 | I: | 6.1 in |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| T: | 1.875 | AG: | 8.5 |
| H: | 0.53 in | AJ: | 7.25 |
Technical Specifications
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Ratio: | 40:1 |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.375 | Output Diameter (in): | 1.875 in |
| Input HP @ 1750 RPM: | 4.2 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | 42YF | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 30 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

