How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | P: | 3.69 in |
| V: | 2.75 in | D: | 4.5 |
| G: | 3.26 | T: | 1.875 |
| AJ: | 7.25 | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | LQ1: | 7.21 in |
| BD: | 9 | I: | 6.1 in |
| AG: | 8.5 | AA: | 14 |
| AE2: | 0.63 | LL: | 4.25 in |
| AB: | 6.38 | BF: | 0.53 |
| AK: | 8.5 | AF: | 0.38 |
Technical Specifications
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 4.2 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | 2 |
| Ratio: | 40:1 | Output Shaft Direction: | 2 |
| Model Code: | 42YF | Service Factor: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.875 in |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Style: | C-Face Quill |
| Bore Code: | 30 | Output RPM: | 43.8 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

