How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | T: | 1.875 |
| AF: | 0.38 | AG: | 8.5 |
| V: | 2.75 in | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| BD: | 9 | BF: | 0.53 |
| AB: | 6.38 | I: | 6.1 in |
| AA: | 14 | G: | 3.26 |
| H: | 0.53 in | D: | 4.5 |
| AJ: | 7.25 | LL: | 4.25 in |
| LQ1: | 7.21 in | AK: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.875 in |
| Model Code: | 42YF | Output Shaft Direction: | 2 |
| Bore Code: | 30 | Series Code: | OE |
| Ratio: | 40:1 | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 X 5/32 | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 1.375 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.2 |
| Output RPM: | 43.8 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

