How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | BD: | 9 |
| T: | 1.875 | BE1: | 0.5 in |
| LQ1: | 7.21 in | V: | 2.75 in |
| AK: | 8.5 | AJ: | 7.25 |
| AE2: | 0.63 | AF: | 0.38 |
| D: | 4.5 | P: | 3.69 in |
| H: | 0.53 in | I: | 6.1 in |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | LL: | 4.25 in |
| AA: | 14 | BF: | 0.53 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.38 |
| Bore Code: | 30 | Ratio: | 5:1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Service Factor: | 1 | Gear Type: | Worm |
| Model Code: | 42YF | Input Bore (C Face): | 1.375 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Output RPM: | 339 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 15.5 | Ratio Range: | 5:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Series Code: | OE |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

