How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | T: | 1.875 |
| BE1: | 0.5 in | BF: | 0.53 |
| AB: | 6.38 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
| BD: | 9 | AJ: | 7.25 |
| H: | 0.53 in | P: | 3.69 in |
| V: | 2.75 in | AF: | 0.38 |
| AG: | 8.5 | G: | 3.26 |
| LL: | 4.25 in | LQ1: | 7.21 in |
| AK: | 8.5 | D: | 4.5 |
Technical Specifications
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 30 |
| Input Bore (C Face): | 1.375 | Output Diameter (in): | 1.875 in |
| Input HP @ 1750 RPM: | 15.5 | Output RPM: | 339 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 210TC | Assembly: | YF-2 |
| Model Code: | 42YF | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Series Code: | OE |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

