How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | BE1: | 0.5 in |
| G: | 3.26 | T: | 1.875 |
| AE2: | 0.63 | LQ1: | 7.21 in |
| V: | 2.75 in | AK: | 8.5 |
| AJ: | 7.25 | H: | 0.53 in |
| AB: | 6.38 | AG: | 8.5 |
| I: | 6.1 in | D: | 4.5 |
| P: | 3.69 in | AA: | 14 |
| BD: | 9 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | AF: | 0.38 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Output RPM: | 339 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.875 in | Series Code: | OE |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 X 5/32 | Input HP @ 1750 RPM: | 15.5 |
| Model Code: | 42YF | Assembly: | YF-2 |
| Bore Code: | 30 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

