How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BF: | 0.53 |
| V: | 2.75 in | AE2: | 0.63 |
| P: | 3.69 in | AG: | 8.5 |
| BE1: | 0.5 in | G: | 3.26 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| H: | 0.53 in | LL: | 4.25 in |
| LQ1: | 7.21 in | AF: | 0.38 |
| T: | 1.875 | AK: | 8.5 |
| AB: | 6.38 | BD: | 9 |
| D: | 4.5 | AA: | 14 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Bore Code: | 30 |
| Output RPM: | 35 | Input Bore (C Face): | 1.375 |
| Product Type: | Right Angle | Model Code: | 42YF |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 3.39 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Assembly: | YF-2 | Output Diameter (in): | 1.875 in |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

